How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AA: | 10.25 |
| P: | 2.38 in | H: | 0.53 in |
| T: | 1.688 | V: | 2.51 in |
| AB: | 4.76 | BD: | 9 |
| LQ1: | 6.56 in | AJ: | 7.25 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| BF: | 0.53 | D: | 3.38 |
| AK: | 8.5 | AF: | 0.25 |
| G: | 2.32 | AE2: | 0.56 |
| BE1: | 0.5 in | AG: | 5.16 |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Center Distance (in): | 3 | Output Diameter (in): | 1.688 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-1 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Bore Code: | 27 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 1.82 | Service Factor: | 1 |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

