How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | V: | 2.51 in |
| BF: | 0.53 | AK: | 8.5 |
| G: | 2.32 | AJ: | 7.25 |
| BD: | 9 | Center Distance (in): | 3 in |
| AA: | 10.25 | LL: | 2.38 in |
| AG: | 5.16 | BE1: | 0.5 in |
| I: | 4.84 in | AE2: | 0.56 |
| D: | 3.38 | H: | 0.53 in |
| T: | 1.688 | AF: | 0.25 |
| LQ1: | 6.56 in | P: | 2.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.68 | Output Diameter (in): | 1.688 in |
| Bore Code: | 27 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | 30YF |
| Motor Frame Size: | 210TC | Ratio Range: | 5:1 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output RPM: | 350 |
| Input Keyway (C Face): | 5/16 X 5/32 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

