How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | BF: | 0.53 |
| AB: | 4.76 | V: | 2.51 in |
| LQ1: | 6.56 in | LL: | 2.38 in |
| BD: | 9 | H: | 0.53 in |
| D: | 3.38 | AG: | 5.16 |
| AE2: | 0.56 | AK: | 8.5 |
| T: | 1.688 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AF: | 0.25 | I: | 4.84 in |
| G: | 2.32 | P: | 2.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 27 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 1.54 |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.688 in |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Model Code: | 30YF | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

