How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | Center Distance (in): | 3 in |
| AB: | 4.76 | P: | 2.38 in |
| AE2: | 0.56 | I: | 4.84 in |
| AJ: | 7.25 | H: | 0.53 in |
| LQ1: | 6.56 in | T: | 1.688 |
| LL: | 2.38 in | V: | 2.51 in |
| BD: | 9 | BF: | 0.53 |
| BE1: | 0.5 in | AF: | 0.25 |
| AA: | 10.25 | D: | 3.38 |
| AK: | 8.5 | AG: | 5.16 |
Technical Specifications
| Model Code: | 30YF | Output Diameter (in): | 1.688 in |
| Ratio Range: | 60:1 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 1.28 | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

