How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | AK: | 8.5 |
| V: | 2.51 in | BD: | 9 |
| AF: | 0.25 | P: | 2.38 in |
| G: | 2.32 | AB: | 4.76 |
| I: | 4.84 in | AA: | 10.25 |
| LL: | 2.38 in | D: | 3.38 |
| AG: | 5.16 | T: | 1.688 |
| BF: | 0.53 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AE2: | 0.56 | AJ: | 7.25 |
Technical Specifications
| Bore Code: | 27 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Model Code: | 30YF | Output Diameter (in): | 1.688 in |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 6.05 | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

