How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AF: | 0.25 |
| BF: | 0.53 | LQ1: | 6.56 in |
| H: | 0.53 in | LL: | 2.38 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AE2: | 0.56 | AB: | 4.76 |
| AK: | 8.5 | BD: | 9 |
| P: | 2.38 in | V: | 2.51 in |
| G: | 2.32 | D: | 3.38 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| AA: | 10.25 | T: | 1.688 |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 6.05 |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Assembly: | YF-1 | Bore Code: | 27 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.688 in |
| Product Type: | Right Angle | Model Code: | 30YF |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

