How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AJ: | 7.25 |
| H: | 0.53 in | T: | 1.688 |
| LL: | 2.38 in | AK: | 8.5 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AF: | 0.25 | BE1: | 0.5 in |
| BF: | 0.53 | G: | 2.32 |
| AE2: | 0.56 | BD: | 9 |
| P: | 2.38 in | AB: | 4.76 |
| I: | 4.84 in | AA: | 10.25 |
| AG: | 5.16 | LQ1: | 6.56 in |
Technical Specifications
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Ratio: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 27 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series Code: | OE | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 0.895 | Model Code: | 30YF |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

