How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | D: | 3.38 |
| AG: | 5.16 | I: | 4.84 in |
| AK: | 4.5 | G: | 2.32 |
| BE: | 0.38 in | AA: | 10.25 |
| BD: | 5.88 | V: | 2.51 in |
| AJ: | 5.88 | BF: | 0.41 |
| AB: | 4.76 | T: | 1.688 |
| LQ: | 5.69 in | P: | 2.38 in |
| LL: | 2.38 in | AE2: | 0.56 |
| Center Distance (in): | 3 in | H: | 0.53 in |
Technical Specifications
| Ratio: | 100:1 | Series Code: | OE |
| Service Factor: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.603 |
| Model Code: | 30YF | Input Bore (C Face): | 0.625 |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

