How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AA: | 10.25 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AJ: | 5.88 | BD: | 5.88 |
| BE: | 0.38 in | I: | 4.84 in |
| H: | 0.53 in | LQ: | 5.69 in |
| D: | 3.38 | G: | 2.32 |
| T: | 1.688 | AF: | 0.25 |
| P: | 2.38 in | BF: | 0.41 |
| AG: | 5.16 | AE2: | 0.56 |
| AK: | 4.5 | V: | 2.51 in |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.603 |
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Series Code: | OE | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | 1 | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

