How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| AA: | 10.25 | BF: | 0.41 |
| AK: | 4.5 | AE2: | 0.56 |
| LQ: | 5.69 in | AF: | 0.25 |
| G: | 2.32 | AG: | 5.16 |
| D: | 3.38 | Center Distance (in): | 3 in |
| LL: | 2.38 in | BE: | 0.38 in |
| AB: | 4.76 | T: | 1.688 |
| I: | 4.84 in | H: | 0.53 in |
| P: | 2.38 in | V: | 2.51 in |
Technical Specifications
| Motor Frame Size: | 56C | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Model Code: | 30YF |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Bore Code: | 27 |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 0.603 |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

