How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| BD: | 5.88 | AG: | 5.16 |
| P: | 2.38 in | LL: | 2.38 in |
| AE2: | 0.56 | H: | 0.53 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| I: | 4.84 in | AK: | 4.5 |
| V: | 2.51 in | AA: | 10.25 |
| T: | 1.688 | AF: | 0.25 |
| BF: | 0.41 | D: | 3.38 |
| LQ: | 5.69 in | AB: | 4.76 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 27 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 4.21 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Model Code: | 30YF |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

