How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 5.88 |
| T: | 1.688 | AF: | 0.25 |
| AE2: | 0.56 | BF: | 0.41 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| LL: | 2.38 in | D: | 3.38 |
| G: | 2.32 | P: | 2.38 in |
| AK: | 4.5 | LQ: | 5.69 in |
| AB: | 4.76 | BD: | 5.88 |
| BE: | 0.38 in | I: | 4.84 in |
| AA: | 10.25 | V: | 2.51 in |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Series Code: | OE | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Ratio: | 20:1 | Center Distance (in): | 3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 3.23 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Bore Code: | 27 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

