How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | P: | 2.38 in |
| AF: | 0.25 | BE: | 0.38 in |
| D: | 3.38 | T: | 1.688 |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| BD: | 5.88 | AK: | 4.5 |
| AA: | 10.25 | AG: | 5.16 |
| LL: | 2.38 in | V: | 2.51 in |
| LQ: | 5.69 in | AB: | 4.76 |
| AE2: | 0.56 | I: | 4.84 in |
| BF: | 0.41 | H: | 0.53 in |
Technical Specifications
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.77 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Series Code: | OE | Center Distance (in): | 3 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

