How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | AJ: | 5.88 |
| LQ: | 5.69 in | Center Distance (in): | 3 in |
| AA: | 10.25 | V: | 2.51 in |
| G: | 2.32 | H: | 0.53 in |
| P: | 2.38 in | BE: | 0.38 in |
| BD: | 5.88 | LL: | 2.38 in |
| AB: | 4.76 | BF: | 0.41 |
| D: | 3.38 | I: | 4.84 in |
| AG: | 5.16 | AE2: | 0.56 |
| AF: | 0.25 | AK: | 4.5 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.38 | Input Style: | C-Face Quill |
| Model Code: | 30YF | Series Code: | OE |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Assembly: | YF-1 |
| Ratio: | 30:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

