How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AB: | 4.76 |
| BD: | 5.88 | H: | 0.53 in |
| AE2: | 0.56 | BE: | 0.38 in |
| LL: | 2.38 in | AG: | 5.16 |
| AF: | 0.25 | V: | 2.51 in |
| AA: | 10.25 | T: | 1.688 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| I: | 4.84 in | BF: | 0.41 |
| AK: | 4.5 | G: | 2.32 |
| AJ: | 5.88 | LQ: | 5.69 in |
Technical Specifications
| Model Code: | 30YF | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Bore Code: | 27 | Ratio: | 40:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.82 |
| Series Code: | OE | Output RPM: | 43.8 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

