How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 4.84 in |
| H: | 0.53 in | LQ: | 5.69 in |
| AG: | 5.16 | G: | 2.32 |
| AA: | 10.25 | P: | 2.38 in |
| AB: | 4.76 | BD: | 5.88 |
| LL: | 2.38 in | BE: | 0.38 in |
| T: | 1.688 | V: | 2.51 in |
| AK: | 4.5 | BF: | 0.41 |
| D: | 3.38 | Center Distance (in): | 3 in |
| AE2: | 0.56 | AF: | 0.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.82 | Input Style: | C-Face Quill |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Bore Code: | 27 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Model Code: | 30YF |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Output Diameter (in): | 1.688 in | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

