How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AB: | 4.76 |
| AE2: | 0.56 | H: | 0.53 in |
| Center Distance (in): | 3 in | P: | 2.38 in |
| AG: | 5.16 | AA: | 10.25 |
| I: | 4.84 in | AK: | 4.5 |
| BE: | 0.38 in | BD: | 5.88 |
| AF: | 0.25 | LQ: | 5.69 in |
| AJ: | 5.88 | D: | 3.38 |
| LL: | 2.38 in | V: | 2.51 in |
| T: | 1.688 | BF: | 0.41 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Bore Code: | 27 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 50:1 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 1.54 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 35 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

