How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AF: | 0.25 |
| BD: | 5.88 | I: | 4.84 in |
| P: | 2.38 in | BF: | 0.41 |
| LQ: | 5.69 in | LL: | 2.38 in |
| V: | 2.51 in | BE: | 0.38 in |
| D: | 3.38 | H: | 0.53 in |
| AE2: | 0.56 | AG: | 5.16 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| G: | 2.32 | AB: | 4.76 |
| T: | 1.688 | AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Ratio: | 60:1 | Output Diameter (in): | 1.688 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Input Bore (C Face): | 0.625 |
| Bore Code: | 27 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 1.28 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Model Code: | 30YF |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

