How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | D: | 3.38 |
| AE2: | 0.56 | AK: | 4.5 |
| AJ: | 5.88 | AF: | 0.25 |
| BD: | 5.88 | AB: | 4.76 |
| AG: | 5.16 | AA: | 10.25 |
| T: | 1.688 | LQ: | 5.69 in |
| Center Distance (in): | 3 in | H: | 0.53 in |
| I: | 4.84 in | BE: | 0.38 in |
| G: | 2.32 | BF: | 0.41 |
| P: | 2.38 in | LL: | 2.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Series Code: | OE |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 6.05 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Model Code: | 30YF |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.688 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

