How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AA: | 10.25 |
| AJ: | 5.88 | BD: | 5.88 |
| AE2: | 0.56 | V: | 2.51 in |
| AK: | 4.5 | LQ: | 5.69 in |
| BF: | 0.41 | H: | 0.53 in |
| AG: | 5.16 | BE: | 0.38 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| I: | 4.84 in | LL: | 2.38 in |
| G: | 2.32 | T: | 1.688 |
| AB: | 4.76 | P: | 2.38 in |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Output RPM: | 233 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 6.05 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series Code: | OE | Bore Code: | 27 |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Model Code: | 30YF |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

