How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 1.688 |
| V: | 2.51 in | I: | 4.84 in |
| G: | 2.32 | LQ: | 5.69 in |
| AA: | 10.25 | BD: | 5.88 |
| Center Distance (in): | 3 in | D: | 3.38 |
| AE2: | 0.56 | AJ: | 5.88 |
| P: | 2.38 in | AG: | 5.16 |
| LL: | 2.38 in | AF: | 0.25 |
| AB: | 4.76 | H: | 0.53 in |
| BF: | 0.41 | AK: | 4.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 6.05 |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | 30YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.688 in | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

