How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | BE: | 0.38 in |
| BD: | 5.88 | AJ: | 5.88 |
| BF: | 0.41 | D: | 3.38 |
| H: | 0.53 in | V: | 2.51 in |
| Center Distance (in): | 3 in | T: | 1.688 |
| G: | 2.32 | I: | 4.84 in |
| AF: | 0.25 | AB: | 4.76 |
| AK: | 4.5 | AA: | 10.25 |
| AE2: | 0.56 | P: | 2.38 in |
| LQ: | 5.69 in | AG: | 5.16 |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 0.895 | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Model Code: | 30YF | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

