How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | LQ: | 5.69 in |
| LL: | 2.38 in | AG: | 5.16 |
| BF: | 0.41 | AJ: | 5.88 |
| G: | 2.32 | V: | 2.51 in |
| P: | 2.38 in | H: | 0.53 in |
| BE: | 0.38 in | I: | 4.84 in |
| BD: | 5.88 | AA: | 10.25 |
| AB: | 4.76 | AF: | 0.25 |
| D: | 3.38 | Center Distance (in): | 3 in |
| AE2: | 0.56 | AK: | 4.5 |
Technical Specifications
| Motor Frame Size: | 56C | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Model Code: | 30YF |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Ratio: | 80:1 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 0.895 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 27 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

