How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | T: | 1.688 |
| AB: | 4.76 | BE: | 0.38 in |
| AA: | 10.25 | AJ: | 5.88 |
| BF: | 0.41 | AF: | 0.25 |
| LQ: | 5.69 in | V: | 2.51 in |
| G: | 2.32 | I: | 4.84 in |
| AK: | 4.5 | BD: | 5.88 |
| AG: | 5.16 | P: | 2.38 in |
| H: | 0.53 in | LL: | 2.38 in |
| D: | 3.38 | AE2: | 0.56 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.895 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.688 in | Ratio Range: | 80:1 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Input Bore (C Face): | 0.625 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Model Code: | 30YF | Ratio: | 80:1 |
| Bore Code: | 27 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

