How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | AE2: | 0.56 |
| AK: | 4.5 | BF: | 0.41 |
| P: | 2.38 in | T: | 1.75 |
| BD: | 5.88 | AA: | 10.25 |
| Center Distance (in): | 3 in | G: | 2.32 |
| D: | 3.38 | V: | 2.51 in |
| LQ: | 5.69 in | I: | 4.84 in |
| LL: | 2.38 in | AF: | 0.25 |
| AG: | 5.16 | AB: | 4.76 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Model Code: | 30YF | Output RPM: | 175 |
| Output Diameter (in): | 1.75 in | Bore Code: | 28 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 5.45 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

