How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AF: | 0.25 |
| AA: | 10.25 | BE: | 0.38 in |
| H: | 0.53 in | AE2: | 0.56 |
| I: | 4.84 in | BD: | 5.88 |
| T: | 1.75 | AJ: | 5.88 |
| LQ: | 5.69 in | BF: | 0.41 |
| LL: | 2.38 in | P: | 2.38 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AK: | 4.5 | AB: | 4.76 |
| AG: | 5.16 | G: | 2.32 |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.75 in | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Output RPM: | 175 | Center Distance (in): | 3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Bore Code: | 28 | Model Code: | 30YF |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.45 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

