How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BF: | 0.41 |
| T: | 1.75 | V: | 2.51 in |
| BE: | 0.38 in | AB: | 4.76 |
| BD: | 5.88 | LL: | 2.38 in |
| D: | 3.38 | G: | 2.32 |
| LQ: | 5.69 in | P: | 2.38 in |
| AJ: | 5.88 | H: | 0.53 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| I: | 4.84 in | AK: | 4.5 |
| AG: | 5.16 | AE2: | 0.56 |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Assembly: | YF-1 |
| Gear Type: | Worm | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output RPM: | 87.5 | Series Code: | OE |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 3.23 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

