How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | BD: | 5.88 |
| AK: | 4.5 | AG: | 5.16 |
| AE2: | 0.56 | P: | 2.38 in |
| BF: | 0.41 | LL: | 2.38 in |
| BE: | 0.38 in | I: | 4.84 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| D: | 3.38 | AJ: | 5.88 |
| AA: | 10.25 | LQ: | 5.69 in |
| V: | 2.51 in | AF: | 0.25 |
| T: | 1.75 | H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 2.77 | Ratio Range: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output RPM: | 70 |
| Model Code: | 30YF | Service Factor: | 1 |
| Center Distance (in): | 3 | Motor Frame Size: | 140TC |
| Assembly: | YF-1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Series Code: | OE |
| Output Diameter (in): | 1.75 in | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Bore Code: | 28 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

