How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | BE: | 0.38 in |
| AJ: | 5.88 | AG: | 5.16 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| AB: | 4.76 | G: | 2.32 |
| I: | 4.84 in | LQ: | 5.69 in |
| D: | 3.38 | T: | 1.75 |
| AF: | 0.25 | BF: | 0.41 |
| BD: | 5.88 | P: | 2.38 in |
| LL: | 2.38 in | AK: | 4.5 |
| V: | 2.51 in | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 25:1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 2.77 |
| Ratio: | 25:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

