Grove Gear 30YF-1-1.750-140TC-30-L1
Part #:30YF-1-1.750-140TC-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AA: | 10.25 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| I: | 4.84 in | D: | 3.38 |
| AK: | 4.5 | G: | 2.32 |
| AG: | 5.16 | BD: | 5.88 |
| AJ: | 5.88 | AB: | 4.76 |
| T: | 1.75 | LL: | 2.38 in |
| LQ: | 5.69 in | V: | 2.51 in |
| H: | 0.53 in | P: | 2.38 in |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Center Distance (in): | 3 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Bore Code: | 28 |
| Model Code: | 30YF | Output Diameter (in): | 1.75 in |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 2.38 | Input RPM: | 1,750 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

