Grove Gear 30YF-1-1.750-140TC-30-L2
Part #:30YF-1-1.750-140TC-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AE2: | 0.56 |
| H: | 0.53 in | G: | 2.32 |
| I: | 4.84 in | LL: | 2.38 in |
| AK: | 4.5 | D: | 3.38 |
| AA: | 10.25 | LQ: | 5.69 in |
| T: | 1.75 | Center Distance (in): | 3 in |
| BF: | 0.41 | P: | 2.38 in |
| BD: | 5.88 | AJ: | 5.88 |
| BE: | 0.38 in | AG: | 5.16 |
| V: | 2.51 in | AB: | 4.76 |
Technical Specifications
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.38 |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Ratio Range: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Input Bore (C Face): | 0.875 | Ratio: | 30:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

