Grove Gear 30YF-1-1.750-140TC-30-L4
Part #:30YF-1-1.750-140TC-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | AG: | 5.16 |
| V: | 2.51 in | BE: | 0.38 in |
| AB: | 4.76 | AK: | 4.5 |
| AJ: | 5.88 | I: | 4.84 in |
| AE2: | 0.56 | AF: | 0.25 |
| AA: | 10.25 | G: | 2.32 |
| LQ: | 5.69 in | D: | 3.38 |
| BF: | 0.41 | LL: | 2.38 in |
| Center Distance (in): | 3 in | P: | 2.38 in |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Assembly: | YF-1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio: | 30:1 | Series Code: | OE |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.75 in | Input HP @ 1750 RPM: | 2.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

