How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | LQ: | 5.69 in |
| AB: | 4.76 | T: | 1.75 |
| AG: | 5.16 | AE2: | 0.56 |
| AK: | 4.5 | BF: | 0.41 |
| H: | 0.53 in | BE: | 0.38 in |
| D: | 3.38 | AF: | 0.25 |
| V: | 2.51 in | AA: | 10.25 |
| BD: | 5.88 | LL: | 2.38 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| P: | 2.38 in | AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 6.68 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 350 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

