How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | D: | 3.38 |
| H: | 0.53 in | AB: | 4.76 |
| Center Distance (in): | 3 in | G: | 2.32 |
| AA: | 10.25 | BE: | 0.38 in |
| BD: | 5.88 | AK: | 4.5 |
| V: | 2.51 in | AG: | 5.16 |
| I: | 4.84 in | LL: | 2.38 in |
| BF: | 0.41 | AF: | 0.25 |
| AJ: | 5.88 | P: | 2.38 in |
| T: | 1.75 | AE2: | 0.56 |
Technical Specifications
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 6.68 | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Bore Code: | 28 |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 350 |
| Gear Type: | Worm | Model Code: | 30YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

