How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| H: | 0.53 in | LL: | 2.38 in |
| BD: | 5.88 | G: | 2.32 |
| LQ: | 5.69 in | AK: | 4.5 |
| AJ: | 5.88 | T: | 1.75 |
| AG: | 5.16 | V: | 2.51 in |
| D: | 3.38 | AF: | 0.25 |
| AA: | 10.25 | I: | 4.84 in |
| P: | 2.38 in | AE2: | 0.56 |
| AB: | 4.76 | Center Distance (in): | 3 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Output Key: | 3/8 X 3.00 | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output RPM: | 35 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.75 in |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.54 |
| Bore Code: | 28 | Assembly: | YF-1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

