How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AB: | 4.76 |
| H: | 0.53 in | BE: | 0.38 in |
| T: | 1.75 | BF: | 0.41 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | BD: | 5.88 |
| AG: | 5.16 | V: | 2.51 in |
| AK: | 4.5 | AJ: | 5.88 |
| G: | 2.32 | AA: | 10.25 |
| D: | 3.38 | LQ: | 5.69 in |
| I: | 4.84 in | AE2: | 0.56 |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 80:1 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 0.895 |
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

