How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| G: | 2.32 | AF: | 0.25 |
| T: | 1.75 | LQ1: | 6.12 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| I: | 4.84 in | H: | 0.53 in |
| P: | 2.38 in | AA: | 10.25 |
| BE1: | 0.5 in | BD: | 9 |
| AJ: | 7.25 | AE2: | 0.56 |
| D: | 3.38 | LL: | 2.38 in |
| AB: | 4.76 | AG: | 5.16 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Model Code: | 30YF | Output Diameter (in): | 1.75 in |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 5.45 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Bore Code: | 28 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

