How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.12 in | I: | 4.84 in |
| AA: | 10.25 | BD: | 9 |
| AB: | 4.76 | T: | 1.75 |
| AF: | 0.25 | AG: | 5.16 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| D: | 3.38 | AE2: | 0.56 |
| LL: | 2.38 in | P: | 2.38 in |
| BF: | 0.53 | H: | 0.53 in |
| V: | 2.51 in | G: | 2.32 |
| AJ: | 7.25 | AK: | 8.5 |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 0.603 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Model Code: | 30YF | Ratio: | 100:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

