How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| AK: | 8.5 | BD: | 9 |
| AG: | 5.16 | AA: | 10.25 |
| BF: | 0.53 | P: | 2.38 in |
| T: | 1.75 | G: | 2.32 |
| V: | 2.51 in | AE2: | 0.56 |
| AB: | 4.76 | LL: | 2.38 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| I: | 4.84 in | LQ1: | 6.12 in |
| D: | 3.38 | H: | 0.53 in |
Technical Specifications
| Center Distance (in): | 3 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 28 |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1.75 in | Series Code: | OE |
| Model Code: | 30YF | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 0.603 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

