How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AJ: | 7.25 |
| H: | 0.53 in | BE1: | 0.5 in |
| BD: | 9 | AA: | 10.25 |
| BF: | 0.53 | AK: | 8.5 |
| T: | 1.75 | P: | 2.38 in |
| AE2: | 0.56 | AF: | 0.25 |
| G: | 2.32 | AB: | 4.76 |
| Center Distance (in): | 3 in | D: | 3.38 |
| AG: | 5.16 | V: | 2.51 in |
| LQ1: | 6.12 in | I: | 4.84 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1.75 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Series Code: | OE |
| Bore Code: | 28 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 0.603 | Model Code: | 30YF |
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

