Grove Gear 30YF-1-1.750-180TC-15-L2
Part #:30YF-1-1.750-180TC-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | AE2: | 0.56 |
| LQ1: | 6.12 in | P: | 2.38 in |
| BF: | 0.53 | AF: | 0.25 |
| I: | 4.84 in | AK: | 8.5 |
| BD: | 9 | Center Distance (in): | 3 in |
| LL: | 2.38 in | G: | 2.32 |
| D: | 3.38 | V: | 2.51 in |
| AJ: | 7.25 | AG: | 5.16 |
| H: | 0.53 in | AB: | 4.76 |
| AA: | 10.25 | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.21 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Model Code: | 30YF |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Service Factor: | 1 | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 117 |
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

