Grove Gear 30YF-1-1.750-180TC-15-L4
Part #:30YF-1-1.750-180TC-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LQ1: | 6.12 in |
| V: | 2.51 in | AB: | 4.76 |
| BF: | 0.53 | AA: | 10.25 |
| AJ: | 7.25 | G: | 2.32 |
| H: | 0.53 in | D: | 3.38 |
| T: | 1.75 | BE1: | 0.5 in |
| AE2: | 0.56 | P: | 2.38 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
| AF: | 0.25 | I: | 4.84 in |
| AG: | 5.16 | LL: | 2.38 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Model Code: | 30YF | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Output Diameter (in): | 1.75 in |
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.21 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Bore Code: | 28 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

