How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | T: | 1.75 |
| V: | 2.51 in | H: | 0.53 in |
| BD: | 9 | AA: | 10.25 |
| AF: | 0.25 | P: | 2.38 in |
| LL: | 2.38 in | I: | 4.84 in |
| BE1: | 0.5 in | LQ1: | 6.12 in |
| AJ: | 7.25 | AG: | 5.16 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| AE2: | 0.56 | G: | 2.32 |
| AB: | 4.76 | AK: | 8.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 20:1 | Model Code: | 30YF |
| Ratio: | 20:1 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 3.23 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.75 in |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Series Code: | OE | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

