How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | T: | 1.75 |
| BE1: | 0.5 in | D: | 3.38 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| G: | 2.32 | AB: | 4.76 |
| P: | 2.38 in | AF: | 0.25 |
| AA: | 10.25 | AG: | 5.16 |
| AK: | 8.5 | V: | 2.51 in |
| AJ: | 7.25 | AE2: | 0.56 |
| BD: | 9 | BF: | 0.53 |
| H: | 0.53 in | LQ1: | 6.12 in |
Technical Specifications
| Ratio: | 25:1 | Center Distance (in): | 3 |
| Output RPM: | 70 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.77 | Series Code: | OE |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Bore Code: | 28 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 30YF |
| Output Diameter (in): | 1.75 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

