How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | H: | 0.53 in |
| AG: | 5.16 | BE1: | 0.5 in |
| AK: | 8.5 | V: | 2.51 in |
| AB: | 4.76 | T: | 1.75 |
| LQ1: | 6.12 in | AA: | 10.25 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AF: | 0.25 | I: | 4.84 in |
| BF: | 0.53 | D: | 3.38 |
| AJ: | 7.25 | AE2: | 0.56 |
| G: | 2.32 | LL: | 2.38 in |
Technical Specifications
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.77 |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Bore Code: | 28 | Series Code: | OE |
| Output Diameter (in): | 1.75 in | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

