How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 3.38 |
| AB: | 4.76 | H: | 0.53 in |
| AJ: | 7.25 | G: | 2.32 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| AA: | 10.25 | LQ1: | 6.12 in |
| AG: | 5.16 | BE1: | 0.5 in |
| P: | 2.38 in | T: | 1.75 |
| LL: | 2.38 in | BF: | 0.53 |
| BD: | 9 | I: | 4.84 in |
| V: | 2.51 in | AE2: | 0.56 |
Technical Specifications
| Output RPM: | 70 | Bore Code: | 28 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 2.77 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.75 in |
| Model Code: | 30YF | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

