How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AJ: | 7.25 |
| BE1: | 0.5 in | I: | 4.84 in |
| AG: | 5.16 | D: | 3.38 |
| V: | 2.51 in | G: | 2.32 |
| AE2: | 0.56 | AF: | 0.25 |
| BD: | 9 | LQ1: | 6.12 in |
| T: | 1.75 | BF: | 0.53 |
| AA: | 10.25 | AK: | 8.5 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| P: | 2.38 in | LL: | 2.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 2.38 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Output Diameter (in): | 1.75 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 58.3 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

