How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | I: | 4.84 in |
| H: | 0.53 in | AA: | 10.25 |
| BE1: | 0.5 in | LQ1: | 6.12 in |
| D: | 3.38 | V: | 2.51 in |
| AJ: | 7.25 | BF: | 0.53 |
| AG: | 5.16 | AB: | 4.76 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| P: | 2.38 in | LL: | 2.38 in |
| BD: | 9 | AF: | 0.25 |
| AK: | 8.5 | T: | 1.75 |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Ratio Range: | 40:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.82 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.75 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Model Code: | 30YF | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-1 | Bore Code: | 28 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

