How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | T: | 1.75 |
| D: | 3.38 | AE2: | 0.56 |
| BD: | 9 | BF: | 0.53 |
| AF: | 0.25 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| P: | 2.38 in | H: | 0.53 in |
| AG: | 5.16 | AK: | 8.5 |
| LL: | 2.38 in | AA: | 10.25 |
| G: | 2.32 | LQ1: | 6.12 in |
| AJ: | 7.25 | I: | 4.84 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Output Diameter (in): | 1.75 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Output RPM: | 43.8 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Model Code: | 30YF | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.82 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

