Grove Gear 30YF-1-1.750-180TC-5-L2
Part #:30YF-1-1.750-180TC-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | T: | 1.75 |
| AK: | 8.5 | G: | 2.32 |
| BE1: | 0.5 in | LQ1: | 6.12 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AG: | 5.16 | H: | 0.53 in |
| BF: | 0.53 | D: | 3.38 |
| LL: | 2.38 in | BD: | 9 |
| V: | 2.51 in | AJ: | 7.25 |
| P: | 2.38 in | AF: | 0.25 |
| AA: | 10.25 | AE2: | 0.56 |
Technical Specifications
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Input HP @ 1750 RPM: | 6.68 | Center Distance (in): | 3 |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Output RPM: | 350 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

